Microchip® Advanced Software Framework

provisioning_app.h File Reference

WiFi Provisioning Declarations.

Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "ble_manager.h"
#include "wifi_provisioning.h"
#include "common/include/nm_common.h"

Functions

void ble_app_connected_update (at_ble_handle_t connection_handle)
 
void ble_app_disconnected_update (at_ble_handle_t connection_handle)
 
void ble_app_paired_update (at_ble_handle_t paired_handle)
 
void initialise_provisioning_app (void)
 
void provision_app_ble_disconnect (void)
 
uint8_t provisioning_app_processing (void)
 
uint8_t retrieve_credentials (credentials *cred)
 
void send_scan_result (tstrM2mWifiscanResult *sr, uint8_t remain)
 
at_ble_status_t start_provisioning_app (void)
 
at_ble_status_t wifi_provision_app_credentials_update (credentials *c)
 
at_ble_status_t wifi_provision_app_scanning_handler (void)
 
void wifi_state_update (uint8_t)
 

void ble_app_connected_update ( at_ble_handle_t  connection_handle)
void ble_app_disconnected_update ( at_ble_handle_t  connection_handle)
void ble_app_paired_update ( at_ble_handle_t  paired_handle)
void provision_app_ble_disconnect ( void  )
at_ble_status_t wifi_provision_app_scanning_handler ( void  )
void wifi_state_update ( uint8_t  )