Microchip® Advanced Software Framework

credentials Struct Reference

#include <wifi_prov.h>

Data Fields

uint8_t passphrase [WIFI_PROVISION_MAX_PASS_LENGTH]
 
uint8_t passphrase_length
 
uint8_t sec_type
 
uint8_t ssid [WIFI_PROVISION_MAX_SSID_LENGTH]
 
uint8_t ssid_length