maXTouch device information data container struct
#include <mxt_device_1.h>
Data Fields | |
uint32_t | chgpin |
mxt_message_handler_t | handler |
struct mxt_info_object * | info_object |
twihs_master_t | interface |
int8_t | multitouch_report_offset |
uint8_t | mxt_chip_adr |
struct mxt_object * | object_list |
struct mxt_report_id_map * | report_id_map |
uint32_t mxt_device::chgpin |
Referenced by mxt_init_device(), and mxt_is_message_pending().
mxt_message_handler_t mxt_device::handler |
Referenced by mxt_init_device(), mxt_process_messages(), and mxt_set_message_handler().
struct mxt_info_object* mxt_device::info_object |
twihs_master_t mxt_device::interface |
int8_t mxt_device::multitouch_report_offset |
Referenced by mxt_init_device(), and mxt_read_touch_event().
uint8_t mxt_device::mxt_chip_adr |
struct mxt_object* mxt_device::object_list |
struct mxt_report_id_map* mxt_device::report_id_map |
Referenced by mxt_close_device(), mxt_create_report_id_map(), mxt_get_object_type(), and mxt_get_report_id_offset().