Microchip® Advanced Software Framework

serial_bridge_frame_lookup Struct Reference

Data Fields

int(* handler )(struct serial_bridge_frame *)
 
uint8_t header [4]
 
uint32_t header_size
 
uint32_t min_size
 

int(* serial_bridge_frame_lookup::handler)(struct serial_bridge_frame *)
uint8_t serial_bridge_frame_lookup::header[4]
uint32_t serial_bridge_frame_lookup::header_size
uint32_t serial_bridge_frame_lookup::min_size