#include <m2m_socket_host_if.h>
Data Fields | |
SOCKET | sConnectedSock |
SOCKET | sListenSock |
tstrSockAddr | strAddr |
uint16 | u16AppDataOffset |
uint16 | u16Void |
SOCKET tstrAcceptReply::sConnectedSock |
Referenced by m2m_ip_cb().
SOCKET tstrAcceptReply::sListenSock |
Referenced by m2m_ip_cb().
tstrSockAddr tstrAcceptReply::strAddr |
Referenced by m2m_ip_cb().
uint16 tstrAcceptReply::u16AppDataOffset |
In further packet send requests the host interface should put the user application data at this offset in the allocated shared data packet.
Referenced by m2m_ip_cb().
uint16 tstrAcceptReply::u16Void |