BSD compatible socket interface.
Copyright (c) 2017-2021 Microchip Technology Inc. and its subsidiaries.
#include "bsp/include/nm_bsp.h"
#include "socket/include/socket.h"
#include "driver/source/m2m_hif.h"
#include "socket/source/socket_internal.h"
Data Structures | |
struct | tstrCloseCmd |
struct | tstrSocket |
Macros | |
#define | ETHERNET_HEADER_LENGTH (14) |
#define | ETHERNET_HEADER_OFFSET (34) |
#define | IP_PACKET_OFFSET (ETHERNET_HEADER_LENGTH + ETHERNET_HEADER_OFFSET - M2M_HIF_HDR_OFFSET) |
#define | SOCKET_REQUEST(reqID, reqArgs, reqSize, reqPayload, reqPayloadSize, reqPayloadOffset) hif_send(M2M_REQ_GROUP_IP, reqID, reqArgs, reqSize, reqPayload, reqPayloadSize, reqPayloadOffset) |
#define | SSL_FLAGS_ACTIVE NBIT0 |
#define | SSL_FLAGS_BYPASS_X509 NBIT1 |
#define | SSL_FLAGS_CACHE_SESSION NBIT4 |
#define | SSL_FLAGS_CHECK_CERTNAME NBIT6 |
#define | SSL_FLAGS_DELAY NBIT7 |
#define | SSL_TX_PACKET_OFFSET (TCP_TX_PACKET_OFFSET + TLS_RECORD_HEADER_LENGTH) |
#define | TCP_IP_HEADER_LENGTH (40) |
#define | TCP_TX_PACKET_OFFSET (IP_PACKET_OFFSET + TCP_IP_HEADER_LENGTH) |
#define | TLS_RECORD_HEADER_LENGTH (5) |
#define | UDP_IP_HEADER_LENGTH (28) |
#define | UDP_TX_PACKET_OFFSET (IP_PACKET_OFFSET + UDP_IP_HEADER_LENGTH) |
Functions | |
sint8 | accept (SOCKET sock, struct sockaddr *addr, uint8 *addrlen) |
sint8 | bind (SOCKET sock, struct sockaddr *pstrAddr, uint8 u8AddrLen) |
sint8 | close (SOCKET sock) |
Synchronous close function, releases all the socket assigned resources. More... | |
sint8 | connect (SOCKET sock, struct sockaddr *pstrAddr, uint8 u8AddrLen) |
sint8 | get_alpn_index (SOCKET sock) |
sint8 | get_error_detail (SOCKET sock, tstrSockErr *pstrErr) |
sint8 | gethostbyname (uint8 *pcHostName) |
sint8 | getsockopt (SOCKET sock, uint8 u8Level, uint8 u8OptName, const void *pvOptValue, uint8 *pu8OptLen) |
Get socket options retrieves. This Function isn't implemented yet but this is the form that will be released later. More... | |
uint8 | IsSocketReady (void) |
sint8 | listen (SOCKET sock, uint8 backlog) |
static void | m2m_ip_cb (uint8 u8OpCode, uint16 u16BufferSize, uint32 u32Address) |
sint8 | m2m_ping_req (uint32 u32DstIP, uint8 u8TTL, tpfPingCb fpPingCb) |
The function request to send ping request to the given IP Address. More... | |
uint32 | nmi_inet_addr (char *pcIpAddr) |
static sint8 | rawSetSockOpt (SOCKET sock, uint8 u8Opt, const void *pvOptVal, uint16 u16OptLen) |
sint16 | recv (SOCKET sock, void *pvRecvBuf, uint16 u16BufLen, uint32 u32Timeoutmsec) |
sint16 | recvfrom (SOCKET sock, void *pvRecvBuf, uint16 u16BufLen, uint32 u32Timeoutmsec) |
void | registerSocketCallback (tpfAppSocketCb pfAppSocketCb, tpfAppResolveCb pfAppResolveCb) |
sint8 | secure (SOCKET sock) |
sint16 | send (SOCKET sock, void *pvSendBuffer, uint16 u16SendLength, uint16 flags) |
sint16 | sendto (SOCKET sock, void *pvSendBuffer, uint16 u16SendLength, uint16 flags, struct sockaddr *pstrDestAddr, uint8 u8AddrLen) |
Asynchronous sending function, used to send data on a UDP socket. Called by the application code when there is data required to be sent on a UDP socket. More... | |
sint8 | set_alpn_list (SOCKET sock, const char *pcProtocolList) |
sint8 | setsockopt (SOCKET sock, uint8 u8Level, uint8 option_name, const void *option_value, uint16 u16OptionLen) |
SOCKET | socket (uint16 u16Domain, uint8 u8Type, uint8 u8Config) |
NMI_API void | Socket_ReadSocketData (SOCKET sock, tstrSocketRecvMsg *pstrRecv, uint8 u8SocketMsg, uint32 u32StartAddress, uint16 u16ReadCount) |
void | socketDeinit (void) |
Socket Layer De-initialization. More... | |
void | socketInit (void) |
static sint8 | sslSetSockOpt (SOCKET sock, uint8 u8Opt, const void *pvOptVal, uint16 u16OptLen) |
Variables | |
volatile tstrSocket | gastrSockets [MAX_SOCKET] |
volatile uint8 | gbSocketInit = 0 |
static tpfPingCb | gfpPingCb = NULL |
volatile tpfAppResolveCb | gpfAppResolveCb |
volatile tpfAppSocketCb | gpfAppSocketCb |
volatile sint8 | gsockerrno |
volatile uint16 | gu16BufferSize |
volatile uint16 | gu16SessionID = 0 |
static uint32 | gu32PingId = 0 |
volatile uint8 | gu8OpCode |
#define ETHERNET_HEADER_LENGTH (14) |
#define ETHERNET_HEADER_OFFSET (34) |
#define IP_PACKET_OFFSET (ETHERNET_HEADER_LENGTH + ETHERNET_HEADER_OFFSET - M2M_HIF_HDR_OFFSET) |
Referenced by sendto().
#define SOCKET_REQUEST | ( | reqID, | |
reqArgs, | |||
reqSize, | |||
reqPayload, | |||
reqPayloadSize, | |||
reqPayloadOffset | |||
) | hif_send(M2M_REQ_GROUP_IP, reqID, reqArgs, reqSize, reqPayload, reqPayloadSize, reqPayloadOffset) |
Referenced by bind(), close(), connect(), gethostbyname(), listen(), m2m_ping_req(), rawSetSockOpt(), recv(), recvfrom(), secure(), send(), sendto(), setsockopt(), socket(), and sslSetSockOpt().
#define SSL_FLAGS_ACTIVE NBIT0 |
Referenced by close(), connect(), get_alpn_index(), recv(), secure(), send(), socket(), and sslSetSockOpt().
#define SSL_FLAGS_BYPASS_X509 NBIT1 |
Referenced by sslSetSockOpt().
#define SSL_FLAGS_CACHE_SESSION NBIT4 |
Referenced by sslSetSockOpt().
#define SSL_FLAGS_CHECK_CERTNAME NBIT6 |
Referenced by sslSetSockOpt().
#define SSL_TX_PACKET_OFFSET (TCP_TX_PACKET_OFFSET + TLS_RECORD_HEADER_LENGTH) |
#define TCP_IP_HEADER_LENGTH (40) |
#define TCP_TX_PACKET_OFFSET (IP_PACKET_OFFSET + TCP_IP_HEADER_LENGTH) |
Referenced by send().
#define TLS_RECORD_HEADER_LENGTH (5) |
#define UDP_IP_HEADER_LENGTH (28) |
#define UDP_TX_PACKET_OFFSET (IP_PACKET_OFFSET + UDP_IP_HEADER_LENGTH) |
References tstrDnsReply::acHostName, AF_INET, tstrSocket::bIsRecvPending, tstrSocket::bIsUsed, gfpPingCb, gpfAppResolveCb, gpfAppSocketCb, gu16SessionID, gu32PingId, hif_receive(), M2M_DBG, M2M_HIF_HDR_OFFSET, M2M_SUCCESS, MAX_SOCKET, NM_BSP_B_L_16, NULL, tstrSocketRecvMsg::pu8Buffer, tstrSocketRecvMsg::s16BufferSize, tstrRecvReply::s16RecvStatus, tstrSendReply::s16SentBytes, tstrConnectReply::s8Error, tstrSocketConnectMsg::s8Error, tstrBindReply::s8Status, tstrListenReply::s8Status, in_addr::s_addr, tstrAcceptReply::sConnectedSock, sockaddr_in::sin_addr, sockaddr_in::sin_family, sockaddr_in::sin_port, tstrAcceptReply::sListenSock, tstrBindReply::sock, tstrListenReply::sock, tstrConnectReply::sock, tstrSendReply::sock, tstrRecvReply::sock, tstrSocketAcceptMsg::sock, tstrSocketConnectMsg::sock, SOCK_ERR_NO_ERROR, SOCKET_CMD_ACCEPT, SOCKET_CMD_BIND, SOCKET_CMD_CONNECT, SOCKET_CMD_DNS_RESOLVE, SOCKET_CMD_LISTEN, SOCKET_CMD_PING, SOCKET_CMD_RECV, SOCKET_CMD_RECVFROM, SOCKET_CMD_SEND, SOCKET_CMD_SENDTO, SOCKET_CMD_SSL_CONNECT, SOCKET_CMD_SSL_CONNECT_ALPN, SOCKET_CMD_SSL_RECV, SOCKET_CMD_SSL_SEND, SOCKET_MSG_ACCEPT, SOCKET_MSG_BIND, SOCKET_MSG_CONNECT, SOCKET_MSG_LISTEN, SOCKET_MSG_RECV, SOCKET_MSG_RECVFROM, SOCKET_MSG_SECURE, SOCKET_MSG_SEND, SOCKET_MSG_SENDTO, Socket_ReadSocketData(), tstrSocketBindMsg::status, tstrSocketListenMsg::status, tstrAcceptReply::strAddr, tstrSocketAcceptMsg::strAddr, tstrConnectAlpnReply::strConnReply, tstrRecvReply::strRemoteAddr, tstrSocketRecvMsg::strRemoteAddr, tstrConnectReply::u16AppDataOffset, tstrSocket::u16DataOffset, tstrRecvReply::u16DataOffset, tstrSockAddr::u16Port, tstrSocket::u16SessionID, tstrSendReply::u16SessionID, tstrRecvReply::u16SessionID, tstrPingReply::u32CmdPrivate, tstrDnsReply::u32HostIP, tstrSockAddr::u32IPAddr, tstrPingReply::u32IPAddr, tstrPingReply::u32RTT, tstrSocket::u8AlpnStatus, tstrConnectAlpnReply::u8AppProtocolIdx, tstrSocket::u8ErrCode, tstrConnectReply::u8ErrCode, tstrPingReply::u8ErrorCode, tstrSocket::u8ErrSource, tstrConnectReply::u8ErrSource, and tstrSocket::u8SSLFlags.
Referenced by socketInit().
|
static |
References NULL, RAW_SOCK_ID, tstrSetSocketOptCmd::sock, SOCK_ERR_INVALID, SOCK_ERR_INVALID_ARG, SOCK_ERR_NO_ERROR, SOCKET_CMD_RAW_SET_SOCK_OPT, SOCKET_REQUEST, tstrSocket::u16SessionID, tstrSetSocketOptCmd::u16SessionID, tstrSetSocketOptCmd::u32OptionValue, and tstrSetSocketOptCmd::u8Option.
Referenced by setsockopt().
NMI_API void Socket_ReadSocketData | ( | SOCKET | sock, |
tstrSocketRecvMsg * | pstrRecv, | ||
uint8 | u8SocketMsg, | ||
uint32 | u32StartAddress, | ||
uint16 | u16ReadCount | ||
) |
Referenced by m2m_ip_cb().
|
static |
References ALPN_LIST_MAX_SIZE, tstrSSLSetSockOptCmd::au8OptVal, HOSTNAME_MAX_SIZE, M2M_ERR, M2M_ERR_MEM_ALLOC, m2m_memcpy(), M2M_REQ_DATA_PKT, SO_SSL_ALPN, SO_SSL_BYPASS_X509_VERIF, SO_SSL_ENABLE_CERTNAME_VALIDATION, SO_SSL_ENABLE_SESSION_CACHING, SO_SSL_SNI, tstrSSLSetSockOptCmd::sock, SOCK_ERR_INVALID_ARG, SOCK_ERR_NO_ERROR, SOCKET_CMD_SSL_SET_SOCK_OPT, SOCKET_REQUEST, SSL_FLAGS_ACTIVE, SSL_FLAGS_BYPASS_X509, SSL_FLAGS_CACHE_SESSION, SSL_FLAGS_CHECK_CERTNAME, TCP_SOCK_MAX, tstrSocket::u16SessionID, tstrSSLSetSockOptCmd::u16SessionID, tstrSSLSetSockOptCmd::u32OptLen, tstrSSLSetSockOptCmd::u8Option, and tstrSocket::u8SSLFlags.
Referenced by setsockopt().
volatile tstrSocket gastrSockets[MAX_SOCKET] |
volatile uint8 gbSocketInit = 0 |
Referenced by IsSocketReady(), socketDeinit(), and socketInit().
Referenced by m2m_ip_cb(), and m2m_ping_req().
volatile tpfAppResolveCb gpfAppResolveCb |
Referenced by m2m_ip_cb(), registerSocketCallback(), and socketDeinit().
volatile tpfAppSocketCb gpfAppSocketCb |
Referenced by m2m_ip_cb(), registerSocketCallback(), Socket_ReadSocketData(), and socketDeinit().
volatile sint8 gsockerrno |
volatile uint16 gu16BufferSize |
volatile uint16 gu16SessionID = 0 |
Referenced by m2m_ip_cb(), socket(), and socketInit().
|
static |
Referenced by m2m_ip_cb(), and m2m_ping_req().
volatile uint8 gu8OpCode |