Authentication credentials to connect to a Wi-Fi network. IMPORTANT: This structure is required only for legacy M2M_WIFI_REQ_CONNECT messages.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD__ [2] |
uint8 | u8SecType |
tuniM2MWifiAuthLegacy_1_2 | uniAuth |
uint8 tstrM2MWifiSecInfoLegacy_1_2::__PAD__[2] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2MWifiSecInfoLegacy_1_2::u8SecType |
Wi-Fi network security type. See tenuM2mSecType for supported security types.
Referenced by legacy_connect_prepare_msg().
tuniM2MWifiAuthLegacy_1_2 tstrM2MWifiSecInfoLegacy_1_2::uniAuth |
Union holding all possible authentication parameters corresponding the current security types.
Referenced by m2m_wifi_connect_psk(), and m2m_wifi_connect_wep().