Typedefs | |
typedef void * | xComPortHandle |
Enumerations | |
enum | eBaud { ser50, ser75, ser110, ser134, ser150, ser200, ser300, ser600, ser1200, ser1800, ser2400, ser4800, ser9600, ser19200, ser38400, ser57600, ser115200 } |
enum | eCOMPort { serCOM1, serCOM2, serCOM3, serCOM4, serCOM5, serCOM6, serCOM7, serCOM8 } |
enum | eDataBits { serBITS_5, serBITS_6, serBITS_7, serBITS_8 } |
enum | eParity { serNO_PARITY, serODD_PARITY, serEVEN_PARITY, serMARK_PARITY, serSPACE_PARITY } |
enum | eStopBits { serSTOP_1, serSTOP_2 } |
Functions | |
void | vSerialClose (xComPortHandle xPort) |
void | vSerialPutString (xComPortHandle pxPort, const signed char *const pcString, unsigned short usStringLength) |
signed portBASE_TYPE | xSerialGetChar (xComPortHandle pxPort, signed char *pcRxedChar, portTickType xBlockTime) |
xComPortHandle | xSerialPortInit (eCOMPort ePort, eBaud eWantedBaud, eParity eWantedParity, eDataBits eWantedDataBits, eStopBits eWantedStopBits, unsigned portBASE_TYPE uxBufferLength) |
xComPortHandle | xSerialPortInitMinimal (unsigned long ulWantedBaud, unsigned portBASE_TYPE uxQueueLength) |
signed portBASE_TYPE | xSerialPutChar (xComPortHandle pxPort, signed char cOutChar, portTickType xBlockTime) |
portBASE_TYPE | xSerialWaitForSemaphore (xComPortHandle xPort) |
typedef void* xComPortHandle |
enum eBaud |
enum eCOMPort |
enum eDataBits |
enum eParity |
enum eStopBits |
void vSerialClose | ( | xComPortHandle | xPort | ) |
void vSerialPutString | ( | xComPortHandle | pxPort, |
const signed char *const | pcString, | ||
unsigned short | usStringLength | ||
) |
signed portBASE_TYPE xSerialGetChar | ( | xComPortHandle | pxPort, |
signed char * | pcRxedChar, | ||
portTickType | xBlockTime | ||
) |
Referenced by portTASK_FUNCTION().
xComPortHandle xSerialPortInit | ( | eCOMPort | ePort, |
eBaud | eWantedBaud, | ||
eParity | eWantedParity, | ||
eDataBits | eWantedDataBits, | ||
eStopBits | eWantedStopBits, | ||
unsigned portBASE_TYPE | uxBufferLength | ||
) |
xComPortHandle xSerialPortInitMinimal | ( | unsigned long | ulWantedBaud, |
unsigned portBASE_TYPE | uxQueueLength | ||
) |
Referenced by vAltStartComTestTasks().
signed portBASE_TYPE xSerialPutChar | ( | xComPortHandle | pxPort, |
signed char | cOutChar, | ||
portTickType | xBlockTime | ||
) |
Referenced by portTASK_FUNCTION().
portBASE_TYPE xSerialWaitForSemaphore | ( | xComPortHandle | xPort | ) |