Functions | |
void | vAltStartComTestTasks (unsigned portBASE_TYPE uxPriority, unsigned long ulBaudRate, unsigned portBASE_TYPE uxLED) |
portBASE_TYPE | xAreComTestTasksStillRunning (void) |
void vAltStartComTestTasks | ( | unsigned portBASE_TYPE | uxPriority, |
unsigned long | ulBaudRate, | ||
unsigned portBASE_TYPE | uxLED | ||
) |
References comBUFFER_LEN, comSTACK_SIZE, NULL, uxBaseLED, xSerialPortInitMinimal(), and xTaskCreate.
portBASE_TYPE xAreComTestTasksStillRunning | ( | void | ) |
References comINITIAL_RX_COUNT_VALUE, pdFALSE, pdTRUE, and uxRxLoops.