wifi_con Service
Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.
#include "wifi_con.h"
Macros | |
#define | APPARAM_INITIAL_VALUE (0) |
#define | APPARAM_MAX_LEN (98) |
#define | STATE_INITIAL_VALUE (0) |
Functions | |
void | init_wifi_con_service (wificon_gatt_service_handler_t *wificon_handle) |
wifi_con service initialization More... | |
uint8_t | wificon_char_change_apparam (at_ble_characteristic_changed_t *param, wificon_gatt_service_handler_t *wificon_handle) |
wificon service apparam characteristics change More... | |
uint8_t | wificon_char_change_state_client_cfg (at_ble_characteristic_changed_t *param, wificon_gatt_service_handler_t *wificon_handle) |
wificon service state characteristics client config change More... | |
at_ble_status_t | wificon_connect_noti (wificon_gatt_service_handler_t *wificon_handler, uint8_t s) |
notification on the wifi connecting progress More... | |
at_ble_status_t | wificon_primary_service_define (wificon_gatt_service_handler_t *wificon_primary_service) |
wifi_con service definition More... | |
Variables | |
at_ble_connected_t | ble_connected_dev_info [MAX_DEVICE_CONNECTED] |
information of the connected devices More... | |
uint8_t | connect_state = 0 |
uint8_t | init_ap_param = 0 |
uint8_t | init_connect_state = 0 |
static const at_ble_char_presentation_t | wificon_char_pres_fmt_struct |
static const at_ble_char_presentation_t | wificon_char_pres_fmt_uint8 |
#define APPARAM_INITIAL_VALUE (0) |
#define APPARAM_MAX_LEN (98) |
Referenced by init_wifi_con_service().
#define STATE_INITIAL_VALUE (0) |
at_ble_connected_t ble_connected_dev_info[MAX_DEVICE_CONNECTED] |
information of the connected devices
uint8_t connect_state = 0 |
Referenced by wificon_connect_noti().
uint8_t init_ap_param = 0 |
Referenced by init_wifi_con_service().
uint8_t init_connect_state = 0 |
Referenced by init_wifi_con_service().
|
static |
Referenced by init_wifi_con_service().
|
static |
Referenced by init_wifi_con_service().