SAM SAM-BA Bootloader.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
#include <stdio.h>
#include <stdlib.h>
#include <io.h>
#include <string.h>
#include "conf_board.h"
#include "conf_clocks.h"
#include "conf_bootloader.h"
#include "sam_ba_monitor.h"
#include "usart_sam_ba.h"
Macros | |
#define | DEBUG_PIN_HIGH do{}while(0) |
#define | DEBUG_PIN_LOW do{}while(0) |
Functions | |
static void | check_start_application (void) |
Check the application startup condition. More... | |
int | main (void) |
SAM-BA Main loop. More... | |
#define DEBUG_PIN_HIGH do{}while(0) |
Referenced by main().
#define DEBUG_PIN_LOW do{}while(0) |
Referenced by main().
|
static |
Check the application startup condition.
Test reset vector of application +4 Stay in SAM-BA if *(APP_START+0x4) == 0xFFFFFFFF Application erased condition
Referenced by main().
int main | ( | void | ) |
SAM-BA Main loop.
References check_start_application(), DEBUG_PIN_HIGH, DEBUG_PIN_LOW, main_b_cdc_enable, SAM_BA_INTERFACE_USART, SAM_BA_INTERFACE_USBCDC, sam_ba_monitor_init(), sam_ba_monitor_run(), system_init(), udc_start(), usart_open(), and usart_sharp_received().