#include "task.h"
#include "miwi_api.h"
#include "p2p_demo.h"
#include "asf.h"
#include "pdsDataServer.h"
#include "wlPdsTaskManager.h"
#include "phy.h"
Macros | |
#define | LIGHT 0x01 |
#define | SWITCH 0x02 |
Functions | |
static void | Connection_Confirm (miwi_status_t status) |
bool | freezer_feature (void) |
bool | Initialize_Demo (bool freezer_enable) |
static void | longAddressValidationAndUpdation (void) |
void | Run_Demo (void) |
#define LIGHT 0x01 |
#define SWITCH 0x02 |
|
static |
References ALREADY_EXISTS, currentChannel, DemoOutput_Channel(), DemoOutput_Instruction(), DumpConnection(), MiApp_StartConnection(), myChannel, START_CONN_DIRECT, startNetwork, and SUCCESS.
Referenced by Initialize_Demo().
|
static |
References i, LONG_ADDR_LEN, MY_ADDRESS_LENGTH, myLongAddress, PHY_RandomReq(), and PHY_SetIEEEAddr().
Referenced by Initialize_Demo().
void Run_Demo | ( | void | ) |
Referenced by main().
CONNECTION_ENTRY connectionTable[CONNECTION_SIZE] |
defaultParametersRamOnly_t defaultParamsRamOnly |
defaultParametersRomOrRam_t defaultParamsRomOrRam |
uint8_t myChannel = 26 |
API_UINT16_UNION myPANID |
Referenced by Connection_Confirm(), and Initialize_Demo().