#include "task.h"
#include "asf.h"
#include "sio2host.h"
#include "pdsDataServer.h"
#include "wlPdsTaskManager.h"
#include "edbg-eui.h"
Macros | |
#define | NVM_UID_ADDRESS ((volatile uint16_t *)(0x00804008U)) |
#define | NVM_UID_ADDRESS ((volatile uint16_t *)(0x0080400AU)) |
Functions | |
int | main (void) |
void | ReadMacAddress (void) |
#define NVM_UID_ADDRESS ((volatile uint16_t *)(0x00804008U)) |
#define NVM_UID_ADDRESS ((volatile uint16_t *)(0x0080400AU)) |
int main | ( | void | ) |
References board_init(), Buttons_init(), cpu_irq_enable(), delay_init(), demo_output_freezer_options(), DemoOutput_Greeting(), freezer_feature(), Initialize_Demo(), irq_initialize_vectors, Joystick_Init(), LCD_Initialize(), PDS_Init(), ReadMacAddress(), Run_Demo(), sio2host_init(), SYS_TimerInit(), and system_init().
void ReadMacAddress | ( | void | ) |