eeprom access control structure
#include <eepromLoader.h>
Data Fields | |
uint32_t | address |
EEPROM address. More... | |
uint8_t * | data |
pointer to data memory More... | |
uint16_t | length |
number of bytes More... | |
uint32_t HW_EepromParams_t::address |
EEPROM address.
Referenced by eepromPacketToPage(), and hwFlashWriteEepromPage().
uint8_t* HW_EepromParams_t::data |
pointer to data memory
Referenced by eepromPacketToPage(), and hwFlashWriteEepromPage().
uint16_t HW_EepromParams_t::length |
number of bytes
Referenced by eepromPacketToPage(), and hwFlashWriteEepromPage().