Microchip® Advanced Software Framework

featureBits_t Struct Reference

#include <boot_version.h>

Data Fields

uint16_t imgSecurity:1
 
uint16_t multiApps:1
 
uint16_t reserved:8
 
uint16_t rfInterface:1
 
uint16_t spiInterface:1
 
uint16_t twiInterface:1
 
uint16_t usart0Interface:1
 
uint16_t usart1Interface:1
 
uint16_t usbInterface:1
 

uint16_t featureBits_t::imgSecurity
uint16_t featureBits_t::multiApps
uint16_t featureBits_t::reserved
uint16_t featureBits_t::rfInterface
uint16_t featureBits_t::spiInterface
uint16_t featureBits_t::twiInterface
uint16_t featureBits_t::usart0Interface
uint16_t featureBits_t::usart1Interface
uint16_t featureBits_t::usbInterface