Microchip® Advanced Software Framework

clock_example3_uc3c.c File Reference

Clock system example 3.

Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>
#include <gpio.h>
#include <pll.h>
#include <sysclk.h>
#include <delay.h>
#include <conf_example3.h>

Functions

static void ast_init (void)
 
 ISR (timer_irq_handler, AVR32_AST_IRQ_GROUP, 3)
 
int main (void)
 
static void wait_for_switches (void)
 

static void ast_init ( void  )
static

References SYSCLK_AST, and sysclk_enable_pba_module().

Referenced by main().

ISR ( timer_irq_handler  ,
AVR32_AST_IRQ_GROUP  ,
 
)

References gpio_toggle_pin().

static void wait_for_switches ( void  )
static

References delay_ms, gpio_pin_is_high(), and gpio_pin_is_low().

Referenced by main().