Microchip® Advanced Software Framework

rtouch_example.c File Reference
#include <avr32/io.h>
#include <stdint.h>
#include <stdbool.h>
#include "compiler.h"
#include "print_funcs.h"
#include "board.h"
#include "power_clocks_lib.h"
#include "gpio.h"
#include "intc.h"
#include "cycle_counter.h"
#include "flashc.h"
#include "rtouch.h"
#include "rtouch_calibrate.h"
#include "et024006dhu.h"
#include "conf_et024006dhu.h"

Macros

#define FCPU_HZ   FOSC0
 
#define FPBA_HZ   FOSC0
 

Functions

void event_handler (rtouch_event_t const *event)
 
void init_board (void)
 
int main (void)
 

#define FCPU_HZ   FOSC0

Referenced by init_board().

#define FPBA_HZ   FOSC0

Referenced by init_board().