Macros | |
#define | DSP32_REALMUL_KERNEL_X_FCT(x_num, data) |
#define | DSP32_REALMULTIPLICATION(x_num, data) vect1[x_num] = ((S64) vect2[x_num] * (S64) real) >> DSP32_QB; |
Functions | |
void | dsp32_vect_realmul (dsp32_t *vect1, dsp32_t *vect2, int size, dsp32_t real) |
32-bit fixed point version of the vector multiplication with a real number. More... | |
#define DSP32_REALMUL_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |