#include "dsp.h"
Functions | |
static dsp16_t | dsp16_op_kaiser_i0 (S32 ax, int *power) |
void | dsp16_win_kaiser (dsp16_t *vect1, dsp16_t *vect2, int size, int alpha) |
16-bit fixed point version of the kaiser windowing function. More... | |
References B1, B2, dsp16_op_exp(), dsp16_op_sqrt(), DSP16_Q, DSP16_QB, and DSP_Q.
Referenced by dsp16_win_kaiser().