This file is used by the QDebug component to initialize, read and write data over the USART SPI mode.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
Functions | |
void | SPI_Master_Init (void) |
Initialize the USART in SPI mode. More... | |
uint8_t | SPI_Send_Byte (uint8_t c) |
Send and Read one byte using SPI Interface. More... | |
void | SPI_Send_Message (void) |
Send and Read one frame using SPI Interface.. More... | |
void SPI_Master_Init | ( | void | ) |
Initialize the USART in SPI mode.
Referenced by QDebug_Init().
uint8_t SPI_Send_Byte | ( | uint8_t | c | ) |
Send and Read one byte using SPI Interface.
c,: | Data to send to slave. |
void SPI_Send_Message | ( | void | ) |
Send and Read one frame using SPI Interface..
Referenced by Send_Message().