#include "board.h"
#include "compiler.h"
#include "gpio.h"
#include "conf_at42qt1060.h"
#include "at42qt1060.h"
#include "cycle_counter.h"
#include "twi.h"
Functions | |
uint8_t | at42qt1060_get_detect_status (void) |
Gets the touch detect status of the sensor. More... | |
uint8_t | at42qt1060_get_status (void) |
void | at42qt1060_init (int32_t fcpu) |
Initialize touch sensor with default configuration values. More... | |
uint8_t | at42qt1060_read_reg (uint8_t reg_index) |
Read device register content. More... | |
void | at42qt1060_register_int (void(*touch_detect_callback)(void)) |
Register a normal pin interrupt for the touch event. More... | |
void | at42qt1060_write_reg (uint8_t reg_index, uint8_t data) |
Write device register content. More... | |
ISR (at42qt1060_detect_int_handler, AVR32_GPIO_IRQ_GROUP, 0) | |
Interrupt handler for the pin interrupt-. More... | |
Variables | |
struct { | |
void(* touch_detect_callback )(void) | |
} | at42qt1060 |
Local driver data. More... | |
static uint32_t | cpu_hz |
uint8_t at42qt1060_get_status | ( | void | ) |
References MSB, twi_master_read(), and twi_package_t.
ISR | ( | at42qt1060_detect_int_handler | , |
AVR32_GPIO_IRQ_GROUP | , | ||
0 | |||
) |
Interrupt handler for the pin interrupt-.
References at42qt1060, gpio_clear_pin_interrupt_flag(), and gpio_get_pin_interrupt_flag().
struct { ... } at42qt1060 |
Local driver data.
Referenced by at42qt1060_register_int(), and ISR().
|
static |
Referenced by at42qt1060_init(), at42qt1060_read_reg(), and qt60168_init().
void(* touch_detect_callback)(void) |
Referenced by at42qt1060_register_int().