In this section you can find all the projects related to the USB/CDC Standard I/O (stdio).
USB Device CDC Example for STK600-RCUC3L4 | |
Provide an application example of USB Communication Device Class (CDC) implementation: a bridge between USART and USB CDC interface. | |
USB Device HID Mouse for STK600-RCUC3L4 | |
Provide an application example of USB Device HID Mouse implementation. Relies on the native HID driver and uses buttons available on the board as a mouse interfaces. |
USB Device CDC unit tests for stk600-rcuc3l4 | |
Provide an unit test of USB Device CDC implementation. | |
USB Device HID Mouse unit tests for stk600-rcuc3l4 | |
Provide an unit test of USB Device HID keyboard implementation. | |
USB Device HID Mouse unit tests for stk600-rcuc3l4 | |
Provide an unit test of USB Device HID Mouse implementation. |