Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages

In this section you can find all the projects related to the USB Device Interface (UDI) for Human Interface Device (HID) Keyboard Class.

Example(s)

USB Device CDC Example for STK600-RCUC3L4

Provide an application example of USB Communication Device Class (CDC) implementation: a bridge between USART and USB CDC interface.

USB Device HID Mouse for STK600-RCUC3L4

Provide an application example of USB Device HID Mouse implementation. Relies on the native HID driver and uses buttons available on the board as a mouse interfaces.

Unit-test(s)

USB Device CDC unit tests for stk600-rcuc3l4

Provide an unit test of USB Device CDC implementation.

USB Device HID Mouse unit tests for stk600-rcuc3l4

Provide an unit test of USB Device HID keyboard implementation.

USB Device HID Mouse unit tests for stk600-rcuc3l4

Provide an unit test of USB Device HID Mouse implementation.