Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Interface with USB Device Core (UDC)

Structures and functions required by UDC.

Functions

void udi_phdc_disable (void)
 
bool udi_phdc_enable (void)
 
uint8_t udi_phdc_getsetting (void)
 
bool udi_phdc_setup (void)
 

Variables

UDC_DESC_STORAGE udi_api_t udi_api_phdc
 
UDC_DESC_STORAGE udi_api_t udi_api_phdc
 

void udi_phdc_disable ( void  )
uint8_t udi_phdc_getsetting ( void  )

Initial value:
= {
.enable = udi_phdc_enable,
.disable = udi_phdc_disable,
.setup = udi_phdc_setup,
.getsetting = udi_phdc_getsetting,
.sof_notify = NULL,
}
#define NULL
Definition: lwip-1.4.0/src/include/lwip/def.h:47
void udi_phdc_disable(void)
Definition: udi_phdc.c:230
bool udi_phdc_setup(void)
Definition: udi_phdc.c:236
uint8_t udi_phdc_getsetting(void)
Definition: udi_phdc.c:312
bool udi_phdc_enable(void)
Definition: udi_phdc.c:208