Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages

The following structures provide predefined USB interface descriptors.

It must be used to define the final USB descriptors.

Data Structures

struct  udi_vendor_desc_t
 Interface descriptor structure for vendor Class interface. More...
 

Macros

#define UDI_VENDOR_DESC
 Content of vendor interface descriptor for all speeds. More...
 
#define UDI_VENDOR_DESC_FS
 Content of vendor interface descriptor for full speed only. More...
 
#define UDI_VENDOR_DESC_HS
 Content of vendor interface descriptor for high speed only. More...
 
#define UDI_VENDOR_EP_NB   (UDI_VENDOR_EP_NB_INT+UDI_VENDOR_EP_NB_BULK+UDI_VENDOR_EP_NB_ISO)
 
#define UDI_VENDOR_EP_NB_BULK   ((UDI_VENDOR_EPS_SIZE_BULK_FS)?2:0)
 
#define UDI_VENDOR_EP_NB_INT   ((UDI_VENDOR_EPS_SIZE_INT_FS)?2:0)
 Maximum 6 endpoints used by vendor interface. More...
 
#define UDI_VENDOR_EP_NB_ISO   ((UDI_VENDOR_EPS_SIZE_ISO_FS)?2:0)
 
#define UDI_VENDOR_STRING_ID   0
 By default no string associated to this interface. More...
 

Endpoint descriptors

#define UDI_VENDOR_EPS_INT_DESC
 
#define UDI_VENDOR_EPS_INT_DESC_FS
 
#define UDI_VENDOR_EPS_INT_DESC_HS
 
#define UDI_VENDOR_EPS_BULK_DESC
 
#define UDI_VENDOR_EPS_BULK_DESC_FS
 
#define UDI_VENDOR_EPS_BULK_DESC_HS
 
#define UDI_VENDOR_EPS_ISO_DESC
 
#define UDI_VENDOR_EPS_ISO_DESC_FS
 
#define UDI_VENDOR_EPS_ISO_DESC_HS
 

#define UDI_VENDOR_DESC
Value:
.iface0.bLength = sizeof(usb_iface_desc_t),\
.iface0.bDescriptorType = USB_DT_INTERFACE,\
.iface0.bInterfaceNumber = UDI_VENDOR_IFACE_NUMBER,\
.iface0.bAlternateSetting = 0,\
.iface0.bNumEndpoints = 0,\
.iface0.bInterfaceClass = VENDOR_CLASS,\
.iface0.bInterfaceSubClass = VENDOR_SUBCLASS,\
.iface0.bInterfaceProtocol = VENDOR_PROTOCOL,\
.iface0.iInterface = UDI_VENDOR_STRING_ID,\
.iface1.bLength = sizeof(usb_iface_desc_t),\
.iface1.bDescriptorType = USB_DT_INTERFACE,\
.iface1.bInterfaceNumber = UDI_VENDOR_IFACE_NUMBER,\
.iface1.bAlternateSetting = 1,\
.iface1.bNumEndpoints = UDI_VENDOR_EP_NB,\
.iface1.bInterfaceClass = VENDOR_CLASS,\
.iface1.bInterfaceSubClass = VENDOR_SUBCLASS,\
.iface1.bInterfaceProtocol = VENDOR_PROTOCOL,\
.iface1.iInterface = UDI_VENDOR_STRING_ID,\
#define UDI_VENDOR_EP_NB
Definition: udi_vendor.h:206
#define UDI_VENDOR_EPS_ISO_DESC
Definition: udi_vendor.h:172
Definition: usb_protocol.h:193
Standard USB interface descriptor structure.
Definition: usb_protocol.h:446
#define UDI_VENDOR_IFACE_NUMBER
Interface number is 0 because it is the unique interface.
Definition: udi_vendor_conf.h:96
#define UDI_VENDOR_STRING_ID
By default no string associated to this interface.
Definition: udi_vendor.h:199

Content of vendor interface descriptor for all speeds.

#define UDI_VENDOR_DESC_FS
Value:

Content of vendor interface descriptor for full speed only.

#define UDI_VENDOR_DESC_HS
Value:

Content of vendor interface descriptor for high speed only.

#define UDI_VENDOR_EP_NB_BULK   ((UDI_VENDOR_EPS_SIZE_BULK_FS)?2:0)
#define UDI_VENDOR_EP_NB_INT   ((UDI_VENDOR_EPS_SIZE_INT_FS)?2:0)

Maximum 6 endpoints used by vendor interface.

#define UDI_VENDOR_EP_NB_ISO   ((UDI_VENDOR_EPS_SIZE_ISO_FS)?2:0)
#define UDI_VENDOR_EPS_BULK_DESC
#define UDI_VENDOR_EPS_BULK_DESC_FS
#define UDI_VENDOR_EPS_BULK_DESC_HS
#define UDI_VENDOR_EPS_INT_DESC
#define UDI_VENDOR_EPS_INT_DESC_FS
#define UDI_VENDOR_EPS_INT_DESC_HS
#define UDI_VENDOR_EPS_ISO_DESC
#define UDI_VENDOR_EPS_ISO_DESC_FS
#define UDI_VENDOR_EPS_ISO_DESC_HS
#define UDI_VENDOR_STRING_ID   0

By default no string associated to this interface.