#include <compiler.h>
#include <sysclk.h>
#include <board.h>
#include <gpio.h>
#include "conf_example.h"
#include "conf_board.h"
Macros | |
#define | INTERVAL_MS 80 |
Functions | |
void | light_single_led (uint8_t led_pin) |
int | main (void) |
#define INTERVAL_MS 80 |
Referenced by main().
void light_single_led | ( | uint8_t | led_pin | ) |
References gpio_set_group_high(), and gpio_set_pin_low().
Referenced by main().
int main | ( | void | ) |
References board_init(), INTERVAL_MS, light_single_led(), and sysclk_init().