Sequential API Main thread module.
#include "lwip/opt.h"
#include "lwip/sys.h"
#include "lwip/memp.h"
#include "lwip/mem.h"
#include "lwip/pbuf.h"
#include "lwip/tcpip.h"
#include "lwip/init.h"
#include "netif/etharp.h"
#include "netif/ppp_oe.h"
Functions | |
err_t | mem_free_callback (void *m) |
A simple wrapper function that allows you to free heap memory from interrupt context. More... | |
err_t | pbuf_free_callback (struct pbuf *p) |
A simple wrapper function that allows you to free a pbuf from interrupt context. More... | |
static void | pbuf_free_int (void *p) |
Simple callback function used with tcpip_callback to free a pbuf (pbuf_free has a wrong signature for tcpip_callback) More... | |
err_t | tcpip_callback_with_block (tcpip_callback_fn function, void *ctx, u8_t block) |
Call a specific function in the thread context of tcpip_thread for easy access synchronization. More... | |
void | tcpip_init (tcpip_init_done_fn initfunc, void *arg) |
Initialize this module: More... | |
err_t | tcpip_input (struct pbuf *p, struct netif *inp) |
Pass a received packet to tcpip_thread for input processing. More... | |
static void | tcpip_thread (void *arg) |
The main lwIP thread. More... | |
Variables | |
static sys_mbox_t | mbox |
static tcpip_init_done_fn | tcpip_init_done |
static void * | tcpip_init_done_arg |
err_t mem_free_callback | ( | void * | m | ) |
A simple wrapper function that allows you to free heap memory from interrupt context.
m | the heap memory to free |
References mem_free(), and tcpip_callback_with_block().
A simple wrapper function that allows you to free a pbuf from interrupt context.
p | The pbuf (chain) to be dereferenced. |
References pbuf_free_int(), and tcpip_callback_with_block().
|
static |
Simple callback function used with tcpip_callback to free a pbuf (pbuf_free has a wrong signature for tcpip_callback)
p | The pbuf (chain) to be dereferenced. |
References pbuf_free().
Referenced by pbuf_free_callback().
err_t tcpip_callback_with_block | ( | tcpip_callback_fn | function, |
void * | ctx, | ||
u8_t | block | ||
) |
Call a specific function in the thread context of tcpip_thread for easy access synchronization.
A function called in that way may access lwIP core code without fearing concurrent access.
f | the function to call |
ctx | parameter passed to f |
block | 1 to block until the request is posted, 0 to non-blocking mode |
References tcpip_msg::cb, tcpip_msg::ctx, ERR_MEM, ERR_OK, ERR_VAL, mbox, memp_free(), memp_malloc(), tcpip_msg::msg, msg, NULL, sys_mbox_post(), sys_mbox_trypost(), sys_mbox_valid(), TCPIP_MSG_CALLBACK, and tcpip_msg::type.
void tcpip_init | ( | tcpip_init_done_fn | initfunc, |
void * | arg | ||
) |
Initialize this module:
initfunc | a function to call when tcpip_thread is running and finished initializing |
arg | argument to pass to initfunc |
References arg, ERR_OK, LWIP_ASSERT, lwip_init(), mbox, NULL, sys_mbox_new(), sys_mutex_new(), sys_thread_new(), tcpip_init_done, tcpip_init_done_arg, TCPIP_MBOX_SIZE, tcpip_thread(), TCPIP_THREAD_NAME, TCPIP_THREAD_PRIO, and TCPIP_THREAD_STACKSIZE.
Pass a received packet to tcpip_thread for input processing.
p | the received packet, p->payload pointing to the Ethernet header or to an IP header (if inp doesn't have NETIF_FLAG_ETHARP or NETIF_FLAG_ETHERNET flags) |
inp | the network interface on which the packet was received |
References ERR_MEM, ERR_OK, ERR_VAL, netif::flags, tcpip_msg::inp, LOCK_TCPIP_CORE, LWIP_DEBUGF, mbox, memp_free(), memp_malloc(), tcpip_msg::msg, msg, NETIF_FLAG_ETHARP, NETIF_FLAG_ETHERNET, NULL, tcpip_msg::p, sys_mbox_trypost(), sys_mbox_valid(), TCPIP_DEBUG, TCPIP_MSG_INPKT, tcpip_msg::type, and UNLOCK_TCPIP_CORE.
|
static |
The main lwIP thread.
This thread has exclusive access to lwIP core functions (unless access to them is not locked). Other threads communicate with this thread using message boxes.
It also starts all the timers to make sure they are running in the right thread context.
arg | unused argument |
References tcpip_msg::cb, tcpip_msg::function, tcpip_msg::inp, LOCK_TCPIP_CORE, LWIP_ASSERT, LWIP_DEBUGF, LWIP_TCPIP_THREAD_ALIVE, LWIP_UNUSED_ARG, mbox, memp_free(), tcpip_msg::msg, msg, NETIF_FLAG_ETHARP, NETIF_FLAG_ETHERNET, NULL, sys_timeout(), sys_timeouts_mbox_fetch(), sys_untimeout(), TCPIP_DEBUG, tcpip_init_done, tcpip_init_done_arg, TCPIP_MSG_CALLBACK, TCPIP_MSG_INPKT, TCPIP_MSG_TIMEOUT, TCPIP_MSG_UNTIMEOUT, tcpip_msg::tmo, tcpip_msg::type, and UNLOCK_TCPIP_CORE.
Referenced by tcpip_init().
|
static |
Referenced by tcpip_callback_with_block(), tcpip_init(), tcpip_input(), and tcpip_thread().
|
static |
Referenced by tcpip_init(), and tcpip_thread().
|
static |
Referenced by tcpip_init(), and tcpip_thread().