#include "lwip/arch.h"
#include "lwip/opt.h"
Macros | |
#define | htonl(x) lwip_htonl(x) |
#define | htons(x) lwip_htons(x) |
#define | lwip_htonl(x) (x) |
#define | lwip_htons(x) (x) |
#define | LWIP_MAKE_U16(a, b) ((a << 8) | b) |
#define | LWIP_MAX(x, y) (((x) > (y)) ? (x) : (y)) |
#define | LWIP_MIN(x, y) (((x) < (y)) ? (x) : (y)) |
#define | lwip_ntohl(x) (x) |
#define | lwip_ntohs(x) (x) |
#define | LWIP_PLATFORM_BYTESWAP 0 |
#define | LWIP_U32_DIFF(a, b) (((a) >= (b)) ? ((a) - (b)) : (((a) + ((b) ^ 0xFFFFFFFF) + 1))) |
Get the absolute difference between 2 u32_t values (correcting overflows) 'a' is expected to be 'higher' (without overflow) than 'b'. More... | |
#define | ntohl(x) lwip_ntohl(x) |
#define | ntohs(x) lwip_ntohs(x) |
#define | NULL ((void *)0) |
#define | PP_HTONL(x) (x) |
#define | PP_HTONS(x) (x) |
#define | PP_NTOHL(x) (x) |
#define | PP_NTOHS(x) (x) |
#define htonl | ( | x | ) | lwip_htonl(x) |
#define htons | ( | x | ) | lwip_htons(x) |
#define lwip_htonl | ( | x | ) | (x) |
#define lwip_htons | ( | x | ) | (x) |
#define LWIP_MAX | ( | x, | |
y | |||
) | (((x) > (y)) ? (x) : (y)) |
#define LWIP_MIN | ( | x, | |
y | |||
) | (((x) < (y)) ? (x) : (y)) |
#define lwip_ntohl | ( | x | ) | (x) |
#define lwip_ntohs | ( | x | ) | (x) |
#define LWIP_PLATFORM_BYTESWAP 0 |
Get the absolute difference between 2 u32_t values (correcting overflows) 'a' is expected to be 'higher' (without overflow) than 'b'.
#define ntohl | ( | x | ) | lwip_ntohl(x) |
#define ntohs | ( | x | ) | lwip_ntohs(x) |
#define NULL ((void *)0) |
#define PP_HTONL | ( | x | ) | (x) |
#define PP_HTONS | ( | x | ) | (x) |
#define PP_NTOHL | ( | x | ) | (x) |
#define PP_NTOHS | ( | x | ) | (x) |