Macros | |
Generic Clock Configuration | |
#define | EXAMPLE_GCLK_ID AVR32_PM_GCLK_GCLK0 |
#define | EXAMPLE_GCLK_PIN AVR32_PM_GCLK_0_1_PIN |
#define | EXAMPLE_GCLK_FUNCTION AVR32_PM_GCLK_0_1_FUNCTION |
Functions | |
static void | local_enable_gclk_on_gpio (volatile avr32_pm_t *pm) |
int | main (void) |
#define EXAMPLE_GCLK_FUNCTION AVR32_PM_GCLK_0_1_FUNCTION |
Referenced by local_enable_gclk_on_gpio().
#define EXAMPLE_GCLK_ID AVR32_PM_GCLK_GCLK0 |
Referenced by local_enable_gclk_on_gpio().
#define EXAMPLE_GCLK_PIN AVR32_PM_GCLK_0_1_PIN |
Referenced by local_enable_gclk_on_gpio().
|
static |
References EXAMPLE_GCLK_FUNCTION, EXAMPLE_GCLK_ID, EXAMPLE_GCLK_PIN, gpio_enable_module_pin(), scif_gc_enable(), scif_gc_setup(), and SCIF_GCCTRL_OSC0.
Referenced by main().
int main | ( | void | ) |