Macros | |
Generic Clock Configuration | |
#define | EXAMPLE_GCLK_ID AVR32_SCIF_GCLK_DFLL0_SSG |
#define | EXAMPLE_GCLK_PIN AVR32_SCIF_GCLK_1_0_PIN |
#define | EXAMPLE_GCLK_FUNCTION AVR32_SCIF_GCLK_1_0_FUNCTION |
#define | EXAMPLE_CPUCLK_HZ (30000000UL) |
#define | AVR32_SCIF_GC_DIV_CLOCK AVR32_GC_DIV_CLOCK |
Functions | |
static void | local_set_main_clock_to_rc120m (void) |
static void | local_start_gc (void) |
int | main (void) |
static void | software_delay (void) |
#define AVR32_SCIF_GC_DIV_CLOCK AVR32_GC_DIV_CLOCK |
Referenced by local_start_gc().
#define EXAMPLE_CPUCLK_HZ (30000000UL) |
Referenced by local_set_main_clock_to_rc120m().
#define EXAMPLE_GCLK_FUNCTION AVR32_SCIF_GCLK_1_0_FUNCTION |
Referenced by local_start_gc().
#define EXAMPLE_GCLK_ID AVR32_SCIF_GCLK_DFLL0_SSG |
Referenced by local_start_gc().
#define EXAMPLE_GCLK_PIN AVR32_SCIF_GCLK_1_0_PIN |
Referenced by local_start_gc().
|
static |
|
static |
References AVR32_SCIF_GC_DIV_CLOCK, EXAMPLE_GCLK_FUNCTION, EXAMPLE_GCLK_ID, EXAMPLE_GCLK_PIN, gpio_enable_module_pin(), scif_gc_enable(), scif_gc_setup(), and SCIF_GCCTRL_RC120M.
Referenced by main().
int main | ( | void | ) |
References gpio_tgl_gpio_pin(), local_set_main_clock_to_rc120m(), local_start_gc(), and software_delay().