Generic clock generation settings.
#include <scif_uc3l.h>
Data Fields | |
scif_gcctrl_oscsel_t | clock_source |
The input clock source to use for the generic clock. More... | |
unsigned int | diven |
Enable/disable the generic clock divisor. More... | |
unsigned int | divider |
The division factor to apply to the clock src. More... | |
unsigned long | extosc_f |
Oscillator external crystal(or external clock) frequency (board dependant) More... | |
scif_gcctrl_oscsel_t scif_gclk_opt_t::clock_source |
The input clock source to use for the generic clock.
Referenced by init_pwm(), local_start_dfll_clock(), scif_dfll0_closedloop_configure_and_start(), and scif_start_gclk().
unsigned int scif_gclk_opt_t::diven |
Enable/disable the generic clock divisor.
Referenced by local_start_dfll_clock(), scif_dfll0_closedloop_configure_and_start(), and scif_start_gclk().
unsigned int scif_gclk_opt_t::divider |
The division factor to apply to the clock src.
Referenced by scif_dfll0_closedloop_configure_and_start(), and scif_start_gclk().
unsigned long scif_gclk_opt_t::extosc_f |
Oscillator external crystal(or external clock) frequency (board dependant)
Referenced by scif_dfll0_closedloop_configure_and_start().