Touch library information type.
#include <touch_api_at32uc3l.h>
Data Fields | |
uint16_t | fw_version |
uint32_t | hw_version |
uint8_t | max_channels_per_rotor_slider |
uint8_t | num_channels_in_use |
uint8_t | num_rotors_sliders_in_use |
uint8_t | num_sensors_in_use |
touch_lib_state_t | tlib_state |
uint16_t tag_touch_info_t::fw_version |
QTouch Library version.
uint32_t tag_touch_info_t::hw_version |
Capacitive Touch (CAT) module version.
uint8_t tag_touch_info_t::max_channels_per_rotor_slider |
Max possible number of channels per rotor or slider.
uint8_t tag_touch_info_t::num_channels_in_use |
Number of channels in use, irrespective of the corresponding Sensor being disabled or enabled.
uint8_t tag_touch_info_t::num_rotors_sliders_in_use |
Number of rotor sliders in use, irrespective of the Rotor/Slider being disabled or enabled.
uint8_t tag_touch_info_t::num_sensors_in_use |
Number of sensors in use, irrespective of the Sensor being disabled or enabled.
touch_lib_state_t tag_touch_info_t::tlib_state |
Touch Library state specific to method.