Microchip® Advanced Software Framework

uart_dfu.h File Reference
#include "conf_uart.h"
#include "compiler.h"

Data Structures

union  address_t
 
struct  req_header_t
 Structure used to describe a frame header. More...
 

Macros

#define STATE_appDETACH   0x01
 
#define STATE_appIDLE   0x00
 
#define STATE_dfuDNBUSY   0x04
 
#define STATE_dfuDNLOAD_IDLE   0x05
 
#define STATE_dfuDNLOAD_SYNC   0x03
 
#define STATE_dfuERROR   0x0A
 
#define STATE_dfuIDLE   0x02
 
#define STATE_dfuMANIFEST   0x07
 
#define STATE_dfuMANIFEST_SYNC   0x06
 
#define STATE_dfuMANIFEST_WAIT_RESET   0x08
 
#define STATE_dfuUPLOAD_IDLE   0x09
 
#define STATUS_errADDRESS   0x08
 
#define STATUS_errCHECK_ERASED   0x05
 
#define STATUS_errERASE   0x04
 
#define STATUS_errFILE   0x02
 
#define STATUS_errFIRMWARE   0x0A
 
#define STATUS_errNOTDONE   0x09
 
#define STATUS_errPOR   0x0D
 
#define STATUS_errPROG   0x06
 
#define STATUS_errSTALLEDPKT   0x0F
 
#define STATUS_errTARGET   0x01
 
#define STATUS_errUNKNOWN   0x0E
 
#define STATUS_errUSBR   0x0C
 
#define STATUS_errVENDOR   0x0B
 
#define STATUS_errVERIFY   0x07
 
#define STATUS_errWRITE   0x03
 
#define STATUS_OK   0x00
 

Functions

void uart_dfu_start (void)
 Configure the USART, initialize the DFU and setup/calculate the autobaud. More...
 
void uart_execute_dfu_command (req_header_t *req_header, U8 *checksum)
 Execute the DFU command required by the external programmer tool. More...
 
U8 uart_get_dfu_command (req_header_t *req_header)
 Get the DFU command from the external programmer tool. More...
 

Variables

U8 uart_dfu_state
 
U8 uart_dfu_status
 

#define STATE_appDETACH   0x01
#define STATE_appIDLE   0x00
#define STATE_dfuDNBUSY   0x04
#define STATE_dfuDNLOAD_IDLE   0x05
#define STATE_dfuDNLOAD_SYNC   0x03
#define STATE_dfuERROR   0x0A
#define STATE_dfuIDLE   0x02
#define STATE_dfuMANIFEST   0x07
#define STATE_dfuMANIFEST_SYNC   0x06
#define STATE_dfuMANIFEST_WAIT_RESET   0x08
#define STATE_dfuUPLOAD_IDLE   0x09
#define STATUS_errADDRESS   0x08

Referenced by process_cmd_grp_select().

#define STATUS_errCHECK_ERASED   0x05
#define STATUS_errERASE   0x04
#define STATUS_errFILE   0x02
#define STATUS_errFIRMWARE   0x0A
#define STATUS_errNOTDONE   0x09
#define STATUS_errPOR   0x0D
#define STATUS_errPROG   0x06
#define STATUS_errSTALLEDPKT   0x0F
#define STATUS_errTARGET   0x01
#define STATUS_errUNKNOWN   0x0E
#define STATUS_errUSBR   0x0C
#define STATUS_errVENDOR   0x0B
#define STATUS_errVERIFY   0x07
#define STATUS_errWRITE   0x03
#define STATUS_OK   0x00

U8 uart_get_dfu_command ( req_header_t req_header)

Get the DFU command from the external programmer tool.

References DFU_PACKET_START_CHAR, i, parse_dfu_intel_hex_header(), and uart_dfu_read_char().

Referenced by main().

U8 uart_dfu_state
U8 uart_dfu_status