Files | |
file | classb_crc.h |
Settings and defines used in connection with CRC memory tests. | |
file | classb_crc_hw.c |
Driver for 16- and 32-bit CRC using CRC hardware module. | |
file | classb_crc_hw.h |
Definitions and settings for the CRC hardware module driver. | |
file | classb_crc_sw.c |
Functions for computing 32- and 16-bit CRC for EEPROM and Flash. | |
file | classb_crc_sw.h |
Definitions and settings for the CRC implemented in software. | |