Directories | |
directory | atxmega128a1_qt600 |
Files | |
file | avr_compiler.h |
This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture. | |
file | BitBangSPI_Master.c |
file | BitBangSPI_Master.h |
This file contains the BitBangSPI Configuration settings. | |
file | conf_board.h |
Board configuration header. | |
file | conf_clock.h |
Chip-specific system clock manager configuration. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | QDebugSettings.h |
QTouch Debug Setting. | |