Bosch Digital, triaxial acceleration sensor axis format.
This module defines accelerometer axis data types and utility routines used in multiple Bosch sensor drivers, including BMA020, BMA150, BMA180, BMA220, BMA222, and BMA250 devices.
The module relies upon conditionally compiled types and functions to generate functions specialized for a particular driver module. Driver source modules include this module directly via the C-preprocessor with a #include directive.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "bma_axis.inc.h"
Macros | |
#define | _BMA_AXIS_C_ |
#define _BMA_AXIS_C_ |