Microchip® Advanced Software Framework

example_qt_qt600 Directory Reference

Files

file  avr_compiler.h
 This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture.
 
file  BitBangSPI_Master.c
 
file  BitBangSPI_Master.h
 This file contains the BitBangSPI Configuration settings.
 
file  conf_board.h
 Board configuration header.
 
file  thirdparty/qtouch/generic/avr8/qtouch/examples/example_qt_qt600/conf_clock.h
 Chip-specific system clock manager configuration.
 
file  conf_sleepmgr.h
 Sleep manager configuration.
 
file  QDebugSettings.h
 QTouch Debug Setting.