Microchip® Advanced Software Framework

gfx Directory Reference

Directories

directory  example1
 

Files

file  gfx.h
 Graphical library API header file.
 
file  gfx_generic.c
 Generic graphic primitive routines.
 
file  gfx_generic.h
 Generic graphic primitive routines.
 
file  gfx_hx8347a_et024006dhu.c
 Graphic service settings for the ET024006DHU panel using the HX8347A display controller.
 
file  gfx_hx8347a_et024006dhu.h
 Graphic service settings for the ET024006DHU panel using the HX8347A display controller.
 
file  gfx_ili9341_sdt028atft.c
 Graphic service settings for the SDT028ATFT panel using the ILI9341 display controller.
 
file  gfx_ili9341_sdt028atft.h
 Graphic library configured for the SDT028ATFT LCD panel using the ILI9341 display controller.
 
file  gfx_text.c
 Font and text drawing routines.
 
file  gfx_text.h
 Graphic library API header file.
 
file  gfx/sysfont.c
 Graphical font support.
 
file  gfx/sysfont.h
 Graphical System Font system.