Haven Display C12832 A1Z display glue code for display controller.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "gfx_mono_c12832_a1z.h"
Functions | |
void | gfx_mono_st7565r_draw_pixel (gfx_coord_t x, gfx_coord_t y, gfx_coord_t color) |
Draw pixel to screen. More... | |
uint8_t | gfx_mono_st7565r_get_byte (gfx_coord_t page, gfx_coord_t column) |
Get a byte from the display controller RAM. More... | |
void | gfx_mono_st7565r_get_page (gfx_mono_color_t *data, gfx_coord_t page, gfx_coord_t column, gfx_coord_t width) |
Read a page from the LCD controller. More... | |
uint8_t | gfx_mono_st7565r_get_pixel (gfx_coord_t x, gfx_coord_t y) |
Get the pixel value at x,y. More... | |
void | gfx_mono_st7565r_init (void) |
Initialize ST7565R controller and LCD display. More... | |
void | gfx_mono_st7565r_mask_byte (gfx_coord_t page, gfx_coord_t column, gfx_mono_color_t pixel_mask, gfx_mono_color_t color) |
Read/Modify/Write a byte on the display controller. More... | |
void | gfx_mono_st7565r_put_byte (gfx_coord_t page, gfx_coord_t column, uint8_t data) |
Put a byte to the display controller RAM. More... | |
void | gfx_mono_st7565r_put_framebuffer (void) |
Put framebuffer to LCD controller. More... | |
void | gfx_mono_st7565r_put_page (gfx_mono_color_t *data, gfx_coord_t page, gfx_coord_t column, gfx_coord_t width) |
Put a page from RAM to display controller. More... | |
void gfx_mono_st7565r_draw_pixel | ( | gfx_coord_t | x, |
gfx_coord_t | y, | ||
gfx_coord_t | color | ||
) |
Draw pixel to screen.
x | X coordinate of the pixel |
y | Y coordinate of the pixel |
color | Pixel operation |
The following will set the pixel at x=10,y=10:
The following example will clear the pixel at x=10,y=10:
And the following will toggle the pixel at x=10,y=10:
References gfx_mono_get_byte, GFX_MONO_LCD_HEIGHT, GFX_MONO_LCD_PIXELS_PER_BYTE, GFX_MONO_LCD_WIDTH, gfx_mono_put_byte, GFX_PIXEL_CLR, GFX_PIXEL_SET, and GFX_PIXEL_XOR.