In this section you can find all the projects related to the Digital to Analog Converter (DAC).
DAC Example 1 for XMEGA-A1 Xplained | |
Generates a sine wave using the XMEGA DAC module. | |
DAC Example 1 for xplain | |
Generates a sine wave using the XMEGA DAC module. | |
DAC Example 2 for XMEGA-A1 Xplained | |
Use the XMEGA DAC for dual-channel output with automatic refresh. | |
DAC Example 2 for xplain | |
Use the XMEGA DAC for dual-channel output with automatic refresh. |
DAC unit tests on Xplain using ADC | |
Unit tests for the XMEGA DAC driver using the built-in ADC. |