Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages

In this section you can find all the projects related to the SHA204 Service - command marshaling functions.

Example(s)

ATSHA204 Example for Security Xplained Ext. Board

Provides an application example of the ATSHA204 component. In an infinite loop, sends a Mac command to an ATSHA204 device serving as a client, and sends a CheckMac command with the Mac challenge / response data to a second ATSHA204 device that serves as a host. Helper functions log the commands and responses through the USB-CDC board controller in hex-ascii.

ATSHA204 Example for Security Xplained Ext. Board

Provides an application example of an ATSHA204 component. In an infinite loop, sends a DevRev command to all four ATSHA204 devices and indicates success or failure for one second using the main board LEDs.

Unit-test(s)

ATSHA204 Unit Tests

ATSHA204 CryptoAuth unit test. Test TWI communication with the four ATSHA204 components mounted on a Security Xplained extension board.