Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
Related Project(s)

In this section you can find all the projects related to the Watchdog Timer (WDT).

Example(s)

WDT Example for ATxmega256A3 on STK600-rc064x

Use the XMEGA WDT module : enables the WDT in both modes, standard and window, and tests all WDT features. Uses the LEDs to show WDT status.

WDT Example for ATxmega64A3 on STK600-rc064x

Use the XMEGA WDT module : enables the WDT in both modes, standard and window, and tests all WDT features. Uses the LEDs to show WDT status.

WDT Example for XMEGA A1 Xplained

Use the XMEGA WDT module : enables the WDT in both modes, standard and window, and tests all WDT features. Uses the LEDs to show WDT status.

WDT Example for XPLAIN

Use the XMEGA WDT module : enables the WDT in both modes, standard and window, and tests all WDT features. Uses the LEDs to show WDT status.

Unit-test(s)

WDT driver unit tests on XMEGA-A1 Xplained

A unit test to verify the functionality of the XMEGA WDT driver.