Implements common functionality for MAC.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
uint8_t | mac_extract_mhr_addr_info (uint8_t *frame_ptr) |
uint8_t mac_extract_mhr_addr_info | ( | uint8_t * | frame_ptr | ) |
References convert_byte_array_to_16_bit, convert_byte_array_to_64_bit, parse_tag::dest_addr, parse_tag::dest_addr_mode, parse_tag::dest_panid, EXT_ADDR_LEN, parse_tag::fcf, FCF_ADDR_MASK, FCF_DEST_ADDR_OFFSET, FCF_LEN, FCF_LONG_ADDR, FCF_PAN_ID_COMPRESSION, FCF_SHORT_ADDR, FCF_SOURCE_ADDR_OFFSET, FCS_LEN, address_field_t::long_address, mac_parse_data, parse_tag::mac_payload_length, parse_tag::mpdu_length, PAN_ID_LEN, SEQ_NUM_LEN, SHORT_ADDR_LEN, address_field_t::short_address, parse_tag::src_addr, parse_tag::src_addr_mode, and parse_tag::src_panid.
Referenced by parse_mpdu().