Microchip® Advanced Software Framework

sha204_example_log.c File Reference
#include <string.h>
#include <stdio.h>
#include "asf.h"
#include "compiler.h"
#include "preprocessor.h"
#include "sha204_example_log.h"
#include "serial.h"
#include "conf_usart_serial.h"

Functions

uint8_t convert_nibble_to_hexascii (uint8_t nibble)
 This function converts a nibble to Hex-ASCII. More...
 
void log_init (void)
 This function initializes the logging hardware. More...
 
void log_sha204 (uint8_t length, uint8_t *buffer, bool is_rx)
 This function logs rx or tx data as hex-ascii. More...
 
void log_sha204_title (char *title)
 This function logs the title of a SHA204 transaction. More...
 
void usart_write_crlf (void)
 This function sends a carriage return and linefeed over USART. More...
 

void usart_write_crlf ( void  )

This function sends a carriage return and linefeed over USART.

References usart_serial_write_packet().

Referenced by log_sha204(), and log_sha204_title().