#include <compiler.h>
Functions | |
void | sha204h_delay_ms (uint16_t delay) |
This function delays for a number of milliseconds. More... | |
void | sha204h_start_timeout_timer_ms (uint16_t timeout) |
This function starts a timeout timer. More... | |
void | sha204h_start_timer (uint16_t delay, uint8_t is_blocking) |
This function delays for a number of microseconds (not compiled). More... | |
void | sha204h_timer_init (void) |
This function initializes a delay timer. More... | |
Variables | |
volatile bool | sha204_timer_expired |
< compiler dependent definitions More... | |
volatile bool sha204_timer_expired |
< compiler dependent definitions
true if timeout timer has expired
< compiler dependent definitions
Referenced by sha204c_send_and_receive(), sha204h_start_timer(), and sha204h_timer_overflow_interrupt_callback().