Atmel Data Visualizer end-of-configuration packet.
#include <data_visualizer.h>
Data Fields | |
uint8_t | crc |
uint8_t | header1 |
uint8_t | header2 |
uint16_t | length |
uint8_t | mark |
uint8_t | num_streams |
uint8_t | type |
uint8_t adv_config_end_t::crc |
Referenced by visual_stream_init().
uint8_t adv_config_end_t::header1 |
Referenced by visual_stream_init().
uint8_t adv_config_end_t::header2 |
Referenced by visual_stream_init().
uint16_t adv_config_end_t::length |
Referenced by visual_stream_init().
uint8_t adv_config_end_t::mark |
Referenced by visual_stream_init().
uint8_t adv_config_end_t::num_streams |
Referenced by visual_stream_init().
uint8_t adv_config_end_t::type |
Referenced by visual_stream_init().