Atmel Data Visualizer data stream configuration packet.
#include <data_visualizer.h>
Data Fields | |
uint8_t | crc |
uint8_t | header1 |
uint8_t | header2 |
uint16_t | length |
uint8_t | mark |
uint8_t | num_fields |
char | stream_name [STREAM_NAME_LEN] |
uint8_t | stream_num |
uint32_t | tick_res |
uint8_t | type |
uint8_t adv_config_stream_t::crc |
Referenced by visual_stream_init().
uint8_t adv_config_stream_t::header1 |
Referenced by visual_stream_init().
uint8_t adv_config_stream_t::header2 |
Referenced by visual_stream_init().
uint16_t adv_config_stream_t::length |
Referenced by visual_stream_init().
uint8_t adv_config_stream_t::mark |
Referenced by visual_stream_init().
uint8_t adv_config_stream_t::num_fields |
Referenced by visual_stream_init().
char adv_config_stream_t::stream_name |
Referenced by visual_stream_init().
uint8_t adv_config_stream_t::stream_num |
Referenced by visual_stream_init().
uint32_t adv_config_stream_t::tick_res |
Referenced by visual_stream_init().
uint8_t adv_config_stream_t::type |
Referenced by visual_stream_init().