Microchip® Advanced Software Framework

ebi_cs_config Struct Reference

External bus interface chip select configuration.

#include <ebi.h>

Data Fields

uint16_t base_address
 EBI chip select base address register. More...
 
uint8_t ctrla
 EBI chip select control A register. More...
 
uint8_t ctrlb
 EBI chip select control B register. More...
 

uint16_t ebi_cs_config::base_address

EBI chip select base address register.

Referenced by ebi_cs_read_config(), ebi_cs_set_base_address(), and ebi_cs_write_config().

uint8_t ebi_cs_config::ctrla
uint8_t ebi_cs_config::ctrlb

EBI chip select control B register.

Referenced by ebi_cs_read_config(), ebi_cs_set_sram_wait_states(), ebi_cs_write_config(), and ebi_sdram_set_mode().