External bus interface SDRAM configuration.
#include <ebi.h>
Data Fields | |
uint16_t | init_delay |
EBI SDRAM initialization delay register. More... | |
uint16_t | refresh_period |
EBI SDRAM refresh period register. More... | |
uint8_t | sdramctrla |
EBI SDRAM control A register. More... | |
uint8_t | sdramctrlb |
EBI SDRAM control B register. More... | |
uint8_t | sdramctrlc |
EBI SDRAM control C register. More... | |
uint16_t ebi_sdram_config::init_delay |
EBI SDRAM initialization delay register.
Referenced by ebi_sdram_read_config(), ebi_sdram_set_initialization_delay(), and ebi_sdram_write_config().
uint16_t ebi_sdram_config::refresh_period |
EBI SDRAM refresh period register.
Referenced by ebi_sdram_read_config(), ebi_sdram_set_refresh_period(), and ebi_sdram_write_config().
uint8_t ebi_sdram_config::sdramctrla |
EBI SDRAM control A register.
Referenced by ebi_sdram_read_config(), ebi_sdram_set_cas_latency(), ebi_sdram_set_col_bits(), ebi_sdram_set_row_bits(), and ebi_sdram_write_config().
uint8_t ebi_sdram_config::sdramctrlb |
EBI SDRAM control B register.
Referenced by ebi_sdram_read_config(), ebi_sdram_set_mode_delay(), ebi_sdram_set_row_cycle_delay(), ebi_sdram_set_row_to_precharge_delay(), and ebi_sdram_write_config().
uint8_t ebi_sdram_config::sdramctrlc |
EBI SDRAM control C register.
Referenced by ebi_sdram_read_config(), ebi_sdram_set_row_to_col_delay(), ebi_sdram_set_self_refresh_to_active_delay(), ebi_sdram_set_write_recovery_delay(), and ebi_sdram_write_config().