This structure contains the parameters for the sha204m_execute function.
#include <sha204_command_marshaling.h>
Data Fields | |
uint8_t * | data_1 |
pointer to data field 1 More... | |
uint8_t * | data_2 |
pointer to data field 2 More... | |
uint8_t * | data_3 |
pointer to data field 3 More... | |
uint8_t | data_len_1 |
length of data field 1 More... | |
uint8_t | data_len_2 |
length of data field 2 More... | |
uint8_t | data_len_3 |
length of data field 3 More... | |
uint8_t | op_code |
command code More... | |
uint8_t | param_1 |
parameter 1 More... | |
uint16_t | param_2 |
parameter 2 More... | |
uint8_t * | rx_buffer |
pointer to receive buffer More... | |
uint8_t | rx_size |
size of supplied receive buffer More... | |
uint8_t * | tx_buffer |
pointer to send buffer More... | |
uint8_t | tx_size |
size of supplied send buffer More... | |
uint8_t* sha204_command_parameters::data_1 |
pointer to data field 1
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t* sha204_command_parameters::data_2 |
pointer to data field 2
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t* sha204_command_parameters::data_3 |
pointer to data field 3
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t sha204_command_parameters::data_len_1 |
length of data field 1
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t sha204_command_parameters::data_len_2 |
length of data field 2
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t sha204_command_parameters::data_len_3 |
length of data field 3
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t sha204_command_parameters::op_code |
command code
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t sha204_command_parameters::param_1 |
parameter 1
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint16_t sha204_command_parameters::param_2 |
parameter 2
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t* sha204_command_parameters::rx_buffer |
pointer to receive buffer
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t sha204_command_parameters::rx_size |
size of supplied receive buffer
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t* sha204_command_parameters::tx_buffer |
pointer to send buffer
Referenced by sha204m_check_parameters(), and sha204m_execute().
uint8_t sha204_command_parameters::tx_size |
size of supplied send buffer
Referenced by sha204m_check_parameters().